IESNA:LM-63-2002 
[TEST]P1059803
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-67 )
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123RDR-H775D940-X4F0-XX-UDD-WVL-S
[LUMINAIRE]DEFINE 3 SILVER REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1271
TILT=NONE
1 -1 1 37 5 1 1 0.229167 4 0
1 1 23.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
703.9 696.5 680.8 661.8 641.2 616.4 590.8 563.6 533.9 503.4
472.8 440.7 408.5 375.5 340.8 307.8 274 241 208 182.4
165.9 151 137 123 109.8 98.2 86.6 75.9 66 56.1
47 38 29.7 22.3 14 7.4 0
703.9 706.4 692.3 674.2 653.6 630.5 604.9 577.6 548.8 519.1
487.7 456.3 424.2 391.1 357.3 323.5 290.5 257.5 223.6 193.9
170 154.3 140.3 127.1 114.7 104 94.1 84.2 74.3 65.2
54.5 44.6 34.7 25.6 17.3 9.9 0
703.9 699.8 689.9 675 657.7 637.9 616.4 592.5 566.1 537.2
507.5 477 446.4 415.1 383.7 353.2 323.5 296.2 269 243.4
217.9 189.8 165.9 147.7 132.9 118 103.2 89.1 75.9 63.5
52.8 42.1 32.2 23.1 15.7 8.3 0
703.9 699.8 694.8 686.6 674.2 658.5 641.2 620.6 594.1 567.7
541.3 514.1 486 459.6 432.4 406.8 381.2 354 326.8 297.9
269.8 241.8 212.9 183.2 156.8 132.9 109.8 90.8 75.9 62.7
50.3 40.4 30.5 21.5 13.2 7.4 0
703.9 700.6 700.6 694.8 685.7 675 661 642 620.6 597.4
573.5 550.4 524.8 501.7 477.8 454.7 429.1 401 371.3 342.5
311.1 278.9 245.9 212.9 177.4 146.9 118 91.6 75.9 61.9
49.5 38 28.1 19 10.7 4.1 0
